3.3.3 Clock Circuitry
Besides the embedded RC oscillators of SAMG55J19, two crystal oscillators are assembled on the PL360G55CF-EK board to obtain a more precise and stable system clock reference:
- A 24 MHz clock signal, Y1, generated for the PLC transceiver PL360
- A low-power 32.768 kHz crystal oscillator, Y2, for the SAMG55J19