1.1.2.4.39 MAC_RT_RX_PARAMETERS_OBJ Struct
C
typedef struct __attribute__((packed, aligned(1))) { /* High Priority */ bool highPriority; /* PDU Link Quality */ uint8_t pduLinkQuality; /* Phase Differential */ uint8_t phaseDifferential; /* Modulation Type */ MAC_RT_MOD_TYPE modType; /* Modulation Scheme */ MAC_RT_MOD_SCHEME modScheme; /* Tone map */ MAC_RT_TONE_MAP toneMap; /* Tone map Response */ MAC_RT_TONE_MAP_RSP_DATA toneMapRsp; } MAC_RT_RX_PARAMETERS_OBJ;
Summary
Contains information realted to a received message.
Description
This structure contains necessary information of a received frame, such as quality, modulation, ...
Remarks
None.