1.1.2.4.38 MAC_RT_TX_CFM_OBJ Struct
C
typedef struct {
/* MAC RT Status */
MAC_RT_STATUS status;
/* Flag to indicate Timestamp should be updated */
bool updateTimestamp;
} MAC_RT_TX_CFM_OBJ;Summary
Contains a transmission result and timestamp.
Description
This structure contains the information of a transmission, its result and timestamp. Possible results are:
MAC_RT_STATUS_SUCCESS.
If the transmission succeded.
Frame is transmitted if no ACK is requested.
Frame is transmitted and ACK received back, if ACK was requested.
MAC_RT_STATUS_CHANNEL_ACCESS_FAILURE.
If CSMA algorithm finds channel busy for the number of configured backoff retries.
MAC_RT_STATUS_NO_ACK.
If transmitted MAC frame required an ACK back, and after configured MAC retries, the ACK was not received.
MAC_RT_STATUS_DENIED.
If MAC RT is not ready to transmit.
If a transmission is already requested and not yet finished.
If a reset occurs on MAC RT during transmission.
MAC_RT_STATUS_INVALID_PARAMETER.
If any of the parameters in the transmission request contains invalid data.
MAC_RT_STATUS_TRANSACTION_OVERFLOW.
If SPI communication with PLC transceiver fails.
Remarks
None.