1.1.2.4.41 MAC_RT_PIB_OBJ Struct
C
typedef struct {
MAC_RT_PIB pib;
uint16_t index;
uint8_t length;
uint8_t pData[MAC_RT_PIB_MAX_VALUE_LENGTH];
} MAC_RT_PIB_OBJ;Summary
Contains fields used in Information Base access.
Description
This structure contains the objects needed to access the MAC RT and PHY Information Base (PIB).
Remarks
None.