1.1.2.4.53 MAC_RT_FRAME_TYPE Enum
C
typedef enum {
MAC_RT_FRAME_TYPE_BEACON = 0x00,
MAC_RT_FRAME_TYPE_DATA = 0x01,
MAC_RT_FRAME_TYPE_ACKNOWLEDGMENT = 0x02,
MAC_RT_FRAME_TYPE_MAC_COMMAND = 0x03,
MAC_RT_FRAME_TYPE_RESERVED_4 = 0x04,
MAC_RT_FRAME_TYPE_RESERVED_5 = 0x05,
MAC_RT_FRAME_TYPE_RESERVED_6 = 0x06,
MAC_RT_FRAME_TYPE_RESERVED_7 = 0x07,
} MAC_RT_FRAME_TYPE;Summary
List of G3 MAC frame types.
Description
This data type defines the list of MAC frame types supported by G3 spec.
Remarks
For more information, please refer to G3 Specification.