1.1.2.4.65 MAC_RT_PHY_SNIFFER_HEADER Struct
C
typedef struct {
/* SNIFFER_IF_PHY_COMMAND_G3_VERSION */
uint8_t commandVersion;
/* SNIFFER_VERSION */
uint8_t snifferVersion;
/* SNIFFER_PLC_G3 */
uint8_t deviceVersion;
/* ModType (high) + ModScheme (low) */
uint8_t modTypeScheme;
/* Tone Map */
uint8_t toneMap[3];
/* Number of symbols */
uint16_t symbols;
/* Link Quality Indicator */
uint8_t lqi;
/* Delimiter Type */
uint8_t dt;
/* Init time */
uint32_t timeIni;
/* End time */
uint32_t timeEnd;
/* RSSI */
uint16_t rssi;
/* AGC factor */
uint16_t agcFactor;
/* Data length */
uint16_t dataLength;
} MAC_RT_PHY_SNIFFER_HEADER;Summary
G3-PLC PHY sniffer parameters.
Description
This data type includes information about G3-PLC PHY Sniffer packet.
Remarks
This header is contained in the data reported by the callback set with DRV_G3_MACRT_PhySnifferCallbackRegister and it is compliant with Microchip Hybrid Sniffer Tool.