1.1.4.4.25 DRV_RF215_FSK_MOD_IDX Enum
C
typedef enum
{
/* modIdx = 1.0 */
FSK_MOD_IDX_1_0 = 0,
/* modIdx = 0.5 */
FSK_MOD_IDX_0_5 = 1,
} DRV_RF215_FSK_MOD_IDX;Summary
Defines the available FSK modulation indexes.
Description
This data type defines the list of available modulation indexes for the RF215 FSK PHY. The modulation index defines the maximum FSK frequency deviation: fdev = (symRate * modIdx) / 2.
Remarks
The interpretation of modulation index for 4-FSK is slightly different to 802.15.4 specification. 4-FSK and modIdx=0.33 (in 802.15.4) is equivalent to 4-FSK and modIdx=1.0 (in RF215).
For 4-FSK, the RF215 has the following restriction: modIdx >= 1.0.