1.1.4.4.39 DRV_RF215_PHY_CFG_OBJ Struct
C
typedef struct
{
/* Channel center frequency F0 in Hz */
uint32_t chnF0Hz;
/* Channel spacing in Hz */
uint32_t chnSpaHz;
/* Minimum channel number */
uint16_t chnNumMin;
/* Maximum channel number */
uint16_t chnNumMax;
/* Minimum channel number (second range) (>0 for only one range) */
uint16_t chnNumMin2;
/* Maximum channel number (second range) (0 for only one range) */
uint16_t chnNumMax2;
/* Duration of Energy Detection for CCA (Clear Channel Assessment), in us */
uint16_t ccaEdDurationUS;
/* Energy Detection threshold for CCA, in dBm */
int8_t ccaEdThresholdDBm;
/* PHY type (FSK or OFDM) */
DRV_RF215_PHY_TYPE phyType;
/* Configuration parameters for the specific PHY type (FSK or OFDM) */
DRV_RF215_PHY_TYPE_CFG_OBJ phyTypeCfg;
} DRV_RF215_PHY_CFG_OBJ;Summary
Defines the data required to configure the RF215 PHY.
Description
This data type defines the data required to configure the RF215 PHY.
This is a static PHY configuration, meaning that a RF215 device will only receive messages if the configuration is the same as in the transmitter.
Remarks
None.