1.1.4.4.24 DRV_RF215_FSK_SYM_RATE Enum
C
typedef enum
{
FSK_SYM_RATE_50kHz = 0,
FSK_SYM_RATE_100kHz = 1,
FSK_SYM_RATE_150kHz = 2,
FSK_SYM_RATE_200kHz = 3,
FSK_SYM_RATE_300kHz = 4,
FSK_SYM_RATE_400kHz = 5,
} DRV_RF215_FSK_SYM_RATE;Summary
Defines the available FSK symbol rates.
Description
This data type defines the list of available symbol rates for the RF215 FSK PHY.
Remarks
None.