1.2.2.4.6 SRV_PSNIFFER_SetTxPayloadSymbols Function
C
void SRV_PSNIFFER_SetTxPayloadSymbols
(
uint16_t payloadSym
);Summary
Sets the number of transmitted symbols on Sniffer library for further use.
Description
Number of transmitted symbols is set on Sniffer library so that info can be later serialized along with other transmission parameters.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| payloadSym | Number of symbols |
Returns
None.
Example
static void APP_PLCDataCfmCb(DRV_PLC_PHY_TRANSMISSION_CFM_OBJ *pCfmObj) { /* Report TX Symbols */ appData.plcPIB.id = PLC_ID_TX_PAY_SYMBOLS; appData.plcPIB.length = 2; DRV_PLC_PHY_PIBGet(appData.drvPl360Handle, &appData.plcPIB); SRV_PSNIFFER_SetTxPayloadSymbols(*(uint16_t *)appData.plcPIB.pData); /* Serialize transmitted message */ length = SRV_PSNIFFER_SerialCfmMessage(appData.pSerialData, pCfmObj); /* Send through USI */ SRV_USI_Send_Message(appData.srvUSIHandle, SRV_USI_PROT_ID_SNIFF_G3, appData.pSerialData, length); }
Remarks
None.