1.2.2.4.5 SRV_PSNIFFER_SetRxPayloadSymbols Function
C
void SRV_PSNIFFER_SetRxPayloadSymbols
(
uint16_t payloadSym
);Summary
Sets the number of received symbols on Sniffer library for further use.
Description
Number of received symbols is set on Sniffer library so that info can be later serialized along with other reception parameters.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| payloadSym | Number of symbols |
Returns
None.
Example
static void APP_PLCDataIndCb(DRV_PLC_PHY_RECEPTION_OBJ *indObj, uintptr_t context) { /* Report RX Symbols */ appData.plcPIB.id = PLC_ID_RX_PAY_SYMBOLS; appData.plcPIB.length = 2; DRV_PLC_PHY_PIBGet(appData.drvPl360Handle, &appData.plcPIB); SRV_PSNIFFER_SetRxPayloadSymbols(*(uint16_t *)appData.plcPIB.pData); /* Serialize received message */ length = SRV_PSNIFFER_SerialRxMessage(appData.pSerialData, indObj); /* Send through USI */ SRV_USI_Send_Message(appData.srvUSIHandle, SRV_USI_PROT_ID_SNIFF_G3, appData.pSerialData, length); }
Remarks
None.