1.2.2.4.2 SRV_PSNIFFER_SerialRxMessage Function
C
size_t SRV_PSNIFFER_SerialRxMessage
(
uint8_t* pDataDst,
DRV_PLC_PHY_RECEPTION_OBJ* pDataSrc
);Summary
Serializes a received PLC frame along with its parameters.
Description
This function takes an object containing a PLC frame and its related parameters and serializes it in a buffer for further transmission.
Precondition
SRV_PSNIFFER_SetRxPayloadSymbols has to be called before to set the correct number of received symbols in Sniffer library.
Parameters
| Param | Description |
|---|---|
| pDataDst | Pointer to buffer where frame is serialized |
| pDataSrc | Pointer to PLC Reception object containing the frame and parameters (see G3 DRV_PLC_PHY_RECEPTION_OBJ Struct and PRIME DRV_PLC_PHY_RECEPTION_OBJ Struct) |
Returns
Number of bytes for serialized output.
Example
static void APP_PLCDataIndCb(DRV_PLC_PHY_RECEPTION_OBJ *indObj, uintptr_t context) { /* Report RX Symbols */ appData.plcPIB.id = PLC_ID_RX_PAY_SYMBOLS; appData.plcPIB.length = 2; DRV_PLC_PHY_PIBGet(appData.drvPl360Handle, &appData.plcPIB); SRV_PSNIFFER_SetRxPayloadSymbols(*(uint16_t *)appData.plcPIB.pData); /* Serialize received message */ length = SRV_PSNIFFER_SerialRxMessage(appData.pSerialData, indObj); /* Send through USI */ SRV_USI_Send_Message(appData.srvUSIHandle, SRV_USI_PROT_ID_SNIFF_G3, appData.pSerialData, length); }
Remarks
None.