1.2.12.4.15 SRV_QUEUE Struct
C
typedef struct
{
/* Pointer to the head of the queue */
SRV_QUEUE_ELEMENT *head;
/* Pointer to the tail of the queue */
SRV_QUEUE_ELEMENT *tail;
/* Pointer to the initial element of the queue */
SRV_QUEUE_ELEMENT *iniQueue;
/* Pointer to the last element of the queue */
SRV_QUEUE_ELEMENT *lastElement;
/* Queue capacity */
uint16_t capacity;
/* Queue size */
uint16_t size;
/* Queue mode (single or priority queue) */
SRV_QUEUE_TYPE type;
} SRV_QUEUE;Summary
Queue data.
Description
This structure contains the common data stored in a queue.