1.2.12.4.1 SRV_QUEUE_Init Function
C
void SRV_QUEUE_Init(
SRV_QUEUE *queue,
uint16_t capacity,
SRV_QUEUE_TYPE type
);Summary
Initializes a queue.
Description
This function initializes a queue.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| queue | Pointer to the queue to be initialized |
| capacity | Maximum number of elements in the queue |
| type | Queue type (single or priority queue) |
Returns
None.
Example
#define NUM_MAX_NODES 750 static SRV_QUEUE nodeQueue; SRV_QUEUE_Init(&nodeQueue, NUM_MAX_NODES, SRV_QUEUE_TYPE_SINGLE);
Remarks
This function must be called before invoking any other functionality of the queue management module.