1.2.9.1 How the Library Works
In some boards, PLC (PL360/PL460) and RF (AT86RF215/AT86RF215M) transceivers are connected to the same SPI peripheral (SPCK, MISO and MOSI lines), with different chip select line (NPCS) for each transceiver. In such cases, the SPI Splitter Service can be used.
When this service is used, the PLC Driver (PHY or G3 MACRT) and RF215 Driver code is adapted to share the SPI peripheral between both drivers. There is no specific API associated to the service.