DRV_PLC_PHY_TRANSMISSION_CFM_OBJ Struct
C
typedef struct {
/* Instant when frame transmission ended referred to 1us PHY counter */
uint32_t time;
/* RMS_CALC it allows to estimate tx power injected */
uint32_t rmsCalc;
/* Tx Result (see "TX Result values" above) */
DRV_PLC_PHY_TX_RESULT result;
} DRV_PLC_PHY_TRANSMISSION_CFM_OBJ;Summary
G3-PLC result of a transmission.
Description
This data type contains the information of the last transmission, its result, timestamp and an estimation of the injected power.
Remarks
None.