1.2.4.4.6 SRV_PVDDMON_CallbackRegister Function
C
void SRV_PVDDMON_CallbackRegister
(
SRV_PVDDMON_CALLBACK callback,
uintptr_t context
);Summary
Allows a client to identify a PVDD Monitor event handling function to call back when the PVDD level is in/out comparison window.
Description
The callback once set, persists until the client closes the sets another callback (which could be a "NULL" pointer to indicate no callback).
Parameters
| Param | Description |
|---|---|
| callback | Pointer to the callback function |
| context | The value of parameter will be passed back to the client unchanged, when the callback function is called |
Returns
None.
Example
/* Enable PLC PVDD Monitor Service */
SRV_PVDDMON_CallbackRegister(APP_PLC_PVDDMonitorCb, 0);
/* Notify when PVDD level leaves the comparison window */
SRV_PVDDMON_Start(SRV_PVDDMON_CMP_MODE_OUT);Remarks
None.