1.2.4.4.4 SRV_PVDDMON_Start Function
C
void SRV_PVDDMON_Start
(
SRV_PVDDMON_CMP_MODE cmpMode
);Summary
Start the PVDD Monitor service.
Description
This routine starts the PVDD Monitor service, configuring the ADC plib and setting the comparison mode.
Parameters
| Param | Description |
|---|---|
| cmpMode | Comparison mode - SRV_PVDDMON_CMP_MODE |
Returns
None.
Example
/* Enable PLC PVDD Monitor Service */
SRV_PVDDMON_CallbackRegister(APP_PLC_PVDDMonitorCb, 0);
/* Notify when PVDD level leaves the comparison window */
SRV_PVDDMON_Start(SRV_PVDDMON_CMP_MODE_OUT);Remarks
Function SRV_PVDDMON_Initialize must have been called before calling this function. PVDD Monitor event handler must have been set before calling this function to be able to receive the PVDD Monitor events.