1.2.4.4.3 SRV_PVDDMON_Initialize Function
C
void SRV_PVDDMON_Initialize ( void );
Summary
Initializes the PVDD Monitor service.
Description
This routine initializes the PVDD Monitor service, making it ready for clients to start and use it.
Parameters
None.
Returns
None.
Example
/* Init PVDD Monitor service */
SRV_PVDDMON_Initialize();