1.2.2.3 Configuring the Library
PLC PHY Sniffer Service is configured through MCC. Below is the figure of the MCC configuration window for PLC PHY Sniffer Service and brief description.
- PLC Profile specifies the PLC Profile and/or Working band used. Available
options are:
- PRIME: Shared profile for all channels, channel is later configured
- G3 CEN-A: G3 Profile for Cenelec-A band
- G3 CEN-B: G3 Profile for Cenelec-B band
- G3 FCC: G3 Profile for FCC band
Note: As PLC PHY Sniffer Service is tightly linked to PLC PHY or MAC
RT Driver, if PLC Profile is changed in PHY / MAC RT Driver Configuration, PHY Sniffer
configuration is automatically updated to match the Profile selected in driver.