1.2.3.4.1 SRV_PSERIAL_GetCommand Function

C

SRV_PSERIAL_COMMAND SRV_PSERIAL_GetCommand
(
    uint8_t* pData
);

Summary

Extracts Command field from Sniffer frame.

Description

Takes Serial frame as parameter and extracts the Command field from the expected position in buffer.

Precondition

None.

Parameters

ParamDescription
pDataPointer to buffer containing Serial frame.

Example

SRV_PSERIAL_COMMAND command;

/* Process received message from USI */
command = SRV_PSERIAL_GetCommand(pData);

Remarks

None.