2.2.5 Clock Configuration
- Start Clock Manager from Plugins drop-down menu.
Figure 2-52. Start Clock Manager
- The application demo can work with
default clock configuration.
- Verify that PLLACK0 is 20000000 Hz.
- Verify that PLLACK1 is 200000000 Hz.
- Verify that PLLABCK is 240000000 Hz.
- Verify that MCK0 is 200000000 Hz.
- Verify that MCK1 is 240000000 Hz.
Figure 2-53. Clock Configuration
Note: This setting is valid for PIC32CXMTSH devices, other devices
will have different clock settings. For additional information, refer to the device Data
Sheet.