2.2.2 Hardware Requirements

The hardware development boards used in this guide are the following:

Connected to:

The Demo Application built and tested on this Getting Started guide uses 2 sets of (PIC32CXMTSH-DB + PL460-EK) boards.

Refer to the User Guide of these development boards for more details.

Additional example applications for this and other development boards are available under smartenergy_g3_apps.