2.2 Create the first PLC Application Using PIC32CXMTSH-DB and PL460-EK
This tutorial demonstrates how to create a PLC application project with MPLAB Harmony G3-PLC driver and MPLAB Harmony v3 modules, using MPLABX IDE and MPLAB Code Configurator.
The tutorial implements a simple PLC application on a Microchip 32-bit microcontroller development board. This will guide the user through the steps to create a new PLC application.
Note: This guide demonstrates the creation of a PLC demo on the
PIC32CXMTSH-DB board. These steps can be extended for other Microchip hardware
development boards supported in Harmony v3, by applying the device/board specific
configuration changes.