1.2.13.4.3 SRV_LOG_REPORT_Buffer Function

C

void SRV_LOG_REPORT_Buffer(
    SRV_LOG_REPORT_LEVEL logLevel, 
    const uint8_t *buffer, 
    uint32_t bufferLength, 
    const char *info, ...
);

Summary

Reports log information with a buffer.

Description

This function reports log information with a buffer.

Precondition

The SYS_DEBUG initialization routines should be called before calling this routine (in SYS_Initialize).

Parameters

ParamDescription
logLevelLog priority level.
bufferBuffer to be reported.
bufferLengthLength of the buffer.
infoFormatted description of the information.

Returns

None.

Example

uint8_t macAddress[6] = {0xAA, 0xBB, 0xCC, 0xDD, 0x00, 0x01};
  
SRV_LOG_REPORT_Buffer(SRV_LOG_REPORT_INFO, macAddress, 6, "MAC Address: ");

Remarks

The function automatically adds a newline after printing the buffer.