3.3 Hardware Setup
This section provides information on the hardware setup and pin configuration, as shown below
| Curiosity Nano Adapter Slot | Click board™ | Curiosity Nano Adapter Pin Name | MCU Pin Name |
|---|---|---|---|
| Slot 3 | Modified PIR Click | AN3 | PA5 |
| PWM3 | PB4 |
This section provides information on the hardware setup and pin configuration, as shown below
| Curiosity Nano Adapter Slot | Click board™ | Curiosity Nano Adapter Pin Name | MCU Pin Name |
|---|---|---|---|
| Slot 3 | Modified PIR Click | AN3 | PA5 |
| PWM3 | PB4 |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.