1.2.7.3.1 Description

The terminal interface allows the user to interact with the Demo Meter application firmware. The default terminal console application code can be modified by the user in order to implement additional features, to add new commands or to change the present ones.