1.2.7.3.3 Application Commands: Learning by Doing
The fastest way to understand the features implemented in the Demo Meter application is to open the terminal interface and to test the available commands. It is advisable to have a meter test bench or any other device capable of generating different input conditions.
Some of the features, such as the time of use, energy or maximum demand are explained with more details in the following sections so the user can use the commands with the previous knowledge.