3.1.4.9 ICM_EnableRegionMonitor Function
C
void ICM_EnableRegionMonitor ( ICM_REGION_ID regionId );Summary
Enables the monitoring a memory region of the ICM peripheral.
Description
Activates the monitoring of the memory region with regionId identifier.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| regionId | Identifies the memory region to activate monitoring. |
Returns
None.
Example
ICM_EnableRegionMonitor(ICM_REGION_0);
Remarks
None.