3.1.4.19 ICM_GetIStatus Function

C

uint32_t ICM_GetIStatus (void);

Summary

Get the status of the interrupts of ICM peripheral.

Description

Reads the ICM interrupt status register.

Precondition

None.

Parameters

None.

Returns

The content of the ICM interrupt status register.

Example


uint32_t icmIntStatus = ICM_GetIStatus();

Remarks

None.