3.1.4.16 ICM_SetUserInitialHashValue Function
C
void ICM_SetUserInitialHashValue (uint32_t *pValue);Summary
Sets the initial hash value.
Description
Sets the initial hash value. Only valid if userHash is enabled in the ICM_CONFIG data structure.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| pValue | Pointer to the initial hash value. |
Returns
None.
Example
ICM_CONFIG icmConfig;
ICM_GetConfiguration (&icmConfig);
icmConfig.userHash = true;
icmConfig.userAlgo = ICM_SHA_1;
ICM_SetConfiguration (&icmConfig);
ICM_SetUserInitialHashValue(&userInitialHashValue);
Remarks