1.2.5.1 MCC Clock Configuration
Clocks are configured to match the following distribution:
This configuration optimizes the performance of the Demo Meter application and it must not be modified. It only requires the 32.768 kHz external oscillator to work. The following images summarize the MCC settings: