4.2 U-HSM Control Panel Application
The control panel application can be used under admin and non-admin user accounts. The control panel application provides the following functions:
- Observe status of U-HSM server
- Restart service for error recovery
- Stop and Start active session with the HSM module
- Export U-HSM server activity log