1.2.3 Activator Card and Feature Licensing (nCipher)
The Activator card (Figure 1-5) enables HSM Module product features and is generated along with the license purchase. Installation instructions in this document show how to use this type of card.
This card is linked to the specific hardware module and must match the module serial number (Figure 1-6). The Serial Number field shown at the back of the card must match the serial number of the module.
All features that can be enabled by this card are listed at the back of the card.
Note: In addition to
Activation cards, licensing features can be enabled using a file on disk or by entering an
initialization bitstream from the keyboard. Additional licensing features can be added to the
module later through a separate PO process.