Both types of HSM modules are shipped with the nShield Security World cards (Figure 1-4)
that can be used to create an Administrator Card Set (ACS). The ACS provides access to
the administrative functions of the Security World:
Control access to Security World configuration
Authorize recovery and replacement operations
ACS cards are initialized upon creation of the Security World.
Figure 1-4. Example of nShield Security World Card
Note: There is a special requirement
regarding total and quorum numbers of ASC cards. See the nShield Edge and Solo User
Guide for Windows for more information.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.