3.1.5.2 SPI Electrical Specifications
AC Characteristics | Standard Operating Conditions: VDD = VDDIO = 3.0V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +105°C for V-temp | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typ | Max. | Units | Conditions |
SSP_1 | FSCK | SCK frequency | — | — | 40 | MHz | Receiver mode, CLOAD=15 pf(MAX). |
SSP_3 | TSCL | SCK output low time | 8.5 | — | — | ns | — |
SSP_5 | TSCH | SCK output high time | 8.5 | — | — | ns | — |
SSP_7 | TSCF | SCK and SDO output fall time | — | — | 10 | ns | — |
SSP_9 | TSCR | SCK and SDO output rise time | — | — | 10 | ns | — |
SSP_11 | TSOV | SDO data output valid after SCK | 3 | — | 13 | ns | VDDIOx = 3.3V, CLOAD = 15 pF(MAX) |
SSP_15 | TSIS | SDI setup time of data input to SCK | 6 | — | — | ns | |
SSP_17 | TSIH | SDI hold time of data input to SCK | 1 | — | — | ns | |
SSP_19 | TSSS | SS setup to SCK | 6 | — | — | ns | |
SSP_21 | TSSH | SS hold after SCK Client | 1 | — | — | ns | |
Note:
|