3.1.4.1 I/O Pin DC Electrical Specifications
DC Characteristics | Standard Operating Conditions: VDD = VDDIO = 3.0V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +105°C for V-temp | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typ.(1) | Max. | Units | Conditions |
DI_1 | VIL | Input low voltage I/O pins | GND | — | 0.2*VDDIO | V | — |
DI_3 | VIH | Input high voltage non-5V tolerant I/O pins | 0.8*VDDIO | — | VDDIO | V | — |
DI_5 | VOL | Output low voltage | — | — | 0.4 | V | VDDIO = 3.3V at IOL ≦ 10 mA |
DI_9 | VOH | Output high voltage | 2.4 | — | — | V | VDDIO = 3.3V at IOH ≦ 10 mA |
DI_13 | IIL | Input pin leakage current | -1 | — | +1 | µA | — |
Note:
|