3.1.6.2 WILCS02IC Transmitter Performance

Table 3-14. WILCS02IC Transmitter Performance Characteristics
RF CharacteristicsStandard Operating Conditions: VDD=VDDIO= 3.0V to 3.6V (unless otherwise stated)

Operating Temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.CharacteristicsDescription(8)Min.Typ(3)Max.Units
WF_TX_1Frequency24122472MHz
WF_TX_2 Output power(1)(2) 802.11b1 Mbps DSSS(9)19 dBm
2 Mbps DSSS19
5.5 Mbps CCK20
11 Mbps CCK20
WF_TX_3 Output power(1)(2) 802.11g6 Mbps OFDM19 dBm
9 Mbps OFDM19
12 Mbps OFDM19
18 Mbps OFDM19
24 Mbps OFDM19
36 Mbps OFDM18
48 Mbps OFDM17.5
54 Mbps OFDM(9)17
WF_TX_4 Output power(1)(2) 802.11n (Bandwidth at 20 MHz)MCS 018 dBm
MCS 118
MCS 218
MCS 317.5
MCS 417.5
MCS 517
MCS 617
MCS 7(9)17
WF_TX_5Transmit Power Control (TPC) accuracy±2(2)dB
WF_TX_6 Harmonic output power (Radiated, Regulatory mode)2nd4274(7) dBuV/m
3rdBelow noise floor74(7)
Note:
  1. Measured at IEEE® 802.11 specification compliant EVM/Spectral mask
  2. Measured after RF matching network (assume 50Ω impedance)
  3. RF performance is ensured at 3.3V, 25°C, with a 2-3 dB change at boundary conditions.
  4. With respect to TX power, different (higher/lower) RF output power settings can be used for specific antennas and/or enclosures, in which case, recertification can be required. Program the custom gain table to control the transmit power using the MCHPRT3 tool.
  5. The availability of some specific channels and/or operational frequency bands are country-dependent and must be programmed in the host product at the factory to match the intended destination. Regulatory bodies prohibit exposing the settings to the end user. This requirement needs to be taken care of via host implementation.
  6. The host product manufacturer must ensure that the RF behavior adheres to the certification (for example, FCC, ISED) requirements when the module is installed in the final host product.
  7. FCC Radiated Emission limits (Restricted Band)
  8. This parameter is characterized but not tested in manufacturing.
  9. This parameter is characterized and tested in manufacturing.