3.1.6.1 WILCS02IC Receiver Performance
RF Characteristics | Standard Operating Conditions: VDD=VDDIO= 3.0V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +105°C for V-temp | |||||
---|---|---|---|---|---|---|
Param. No. | Characteristics | Description(5) | Min. | Typ | Max. | Units |
WF_RX_1 | Frequency | — | 2412 | — | 2472 | MHz |
WF_RX_2 | Sensitivity 802.11b | 1 Mbps DSSS | — | -97 | — | dBm |
2 Mbps DSSS | — | -94 | — | |||
5.5 Mbps CCK | — | -93 | — | |||
11 Mbps CCK(6) | — | -89 | — | |||
WF_RX_3 | Sensitivity 802.11g | 6 Mbps OFDM | — | -92 | — | dBm |
9 Mbps OFDM | — | -91 | — | |||
12 Mbps OFDM | — | -89 | — | |||
18 Mbps OFDM | — | -87 | — | |||
24 Mbps OFDM | — | -84 | — | |||
36 Mbps OFDM | — | -81 | — | |||
48 Mbps OFDM | — | -76 | — | |||
54 Mbps OFDM(6) | — | -75 | — | |||
WF_RX_4 | Sensitivity 802.11n (Bandwidth at 20 MHz) (Both long GI and short GI) | MCS 0 | — | -90 | — | dBm |
MCS 1 | — | -87 | — | |||
MCS 2 | — | -85 | — | |||
MCS 3 | — | -82 | — | |||
MCS 4 | — | -79 | — | |||
MCS 5 | — | -74 | — | |||
MCS 6 | — | -73 | — | |||
MCS 7(6) | — | -71 | — | |||
WF_RX_5 | Maximum receive signal level | 1, 2 Mbps DSSS | -3 | — | — | dBm |
5.5, 11 Mbps CCK | -3 | — | — | |||
6 Mbps OFDM | -3 | — | — | |||
54 Mbps OFDM | -7.2 | — | — | |||
MCS 0 | -3 | — | — | |||
MCS 7 | -7 | — | — | |||
WF_RX_6 | Adjacent channel rejection | 1 Mbps DSSS (30 MHz offset) | 43.5 | — | — | dB |
11 Mbps CCK (25 MHz offset) | 39.5 | — | — | |||
6 Mbps OFDM (25 MHz offset) | 39.5 | — | — | |||
54 Mbps OFDM (25 MHz offset) | 21.5 | — | — | |||
MCS 0 – 20 MHz Bandwidth (25 MHz offset) | 38.5 | — | — | |||
MCS 7 – 20 MHz Bandwidth (25 MHz offset) | 19.5 | — | — | |||
WF_RX_7 | RSSI accuracy | — | -5 | — | 5 | dB |
Note:
|