2.7.2.1 External Antennas

The WILCS02UE Module has an ultra-small surface mount U.FL connector for an external antenna connection. The choice of antenna is limited to the antenna types that the module is tested and approved for.

The WILCS02UE Module is approved to use with the antennas listed in the following table. It is permissible to use a different antenna provided it is the same antenna type, has the same antenna gain (equal or less than) and similar in-band and out-of-band characteristics are present (refer to the antenna specification sheet for cutoff frequencies).

If other antenna types are used, the Original Equipment Manufacturer (OEM) installer must conduct the necessary assessments and authorize the antenna with the respective regulatory agencies and ensure compliance.

Table 2-4. WILCS02 Module Approved External Antenna List with Antenna Gain
Antenna No.Part NumberManufacturerAntenna Gain (dBi)Antenna TypeRegulatory Certification
FCC/ISED(2)(3)CE
1WXE2400 TE Connectivity/Laird External Antennas3Dipolexx
2ANT-2.4-CW-RCL-RPSTE Connectivity/Linx Technologies2.3Dipolexx
3RFA-02-C2M2-D034 Alead2Dipolexx
4RFA-02-L2H1(5)Aristotle2Dipolexx
5RFA-02-C2H1-D034(5)Alead2Dipolexx
6RFA-02-D3(5)Aristotle2Dipolexx
7RFDPA870920IMLB301(5)Walsin1.84Dipolexx
8RFDPA870920IMAB302(5)Walsin1.82Dipolexx
9RFDPA870920IMAB305(5)Walsin1.82Dipolexx
10RFDPA870910IMAB308(5)Walsin2Dipolexx
11RFA-02-C2M2(5)Aristotle2Dipolexx
12RN-SMA-S-RP(5)Microchip0.56Dipolexx
13W1049B030(5)Pulse2Dipolexx
14RN-SMA4-RP(5)Microchip2.2Dipolexx
Note:
  1. ‘x’ denotes the antennas covered under the certification.
  2. If the end product using the module is designed to have an antenna port that is accessible to the end user, a unique (non-standard) antenna connector (as permissible by FCC) must be used (for example, Reverse Polarity (RP))-SubMiniature version A Connector (SMA) socket).
  3. If an RF coaxial cable is used between the module RF output and the enclosure, a unique (non-standard) antenna connector must be used in the enclosure wall to interface with the antenna.
  4. Contact the antenna vendor for detailed antenna specifications to review the suitability to the end product operating environment and to identify alternatives.
  5. If any external antenna is used other than the recommended antennas in the list, it may need an extra step of post-calibration on the customer's application board. For more details, refer to the WILCS02 Module External Antenna Calibration Guide (DS50003751).