3.5.2 mikroBUS™ Socket

Figure 3-5. mikroBUS™ Socket Pinout

The PIC-BLE board features a mikroBUS socket for expanding the functionality of the development board using the MikroElektronika Click board and other mikroBUS add-on boards. The socket is populated with two 1x8 2.54 mm pitch female headers and is ready to mount add-on boards.

Table 3-3. mikroBUS™ Socket Pinout
mikroBUS™ Socket PinPIC16LF18456 PinFunctionShared Functionality
ANRA2ADCC ANA2—
RSTRA3GPIO—
CSRC0MSSP SPI CS—
SCKRC1MSSP SPI SCKSST25PF040CT
MISORC2MSSP SPI MISOSST25PF040CT
MOSIRC3MSSP SPI MOSISST25PF040CT
+3.3VVDDVCC_TARGET—
GNDGNDGround—
PWMRA4CCP5—
INTRA1EXT_INT—
RXRB3EUSART RX—
TXRB0EUSART TX—
SCLRB1MSSP I2C SCLMCP9844, BMA253 and ATECC608A
SDARB2MSSP I2C SDAMCP9844, BMA253 and ATECC608A
+5V—VBUS—
GNDGNDGround—
Info: VBUS is powered by USB. Consequently, +5V will not be available while the board is powered by a battery.
Info: VCC_TARGET will have the battery voltage when the board is powered by a battery, which can be less than +3.3V.