3.5.9 Mechanical Switch
The PIC-BLE board has one mechanical switch, which is a generic user-configurable switch that will drive the connected I/O line to ground (GND) when it is pressed. An external resistor pulls the signal high when the switch is not pressed.
Holding the switch during power-up can be used to put the Bluetooth module in Configuration mode. See RN4870 BLE Module for more information.
| Switch | PIC16LF18456 Pin | Function | Shared Functionality |
|---|---|---|---|
| SW0 | RA7 | GPIO / EXT_INT | RN4870 and On-board debugger |
Info: The SW0 signal is pulled up by an external
resistor.