3.5.10 On-Board Debugger Implementation

PIC-BLE features an on-board debugger that can be used to program and debug the PIC16LF18456 using In-Circuit Serial Programming™ (ICSP™). The on-board debugger also includes a virtual serial port (CDC) interface over UART and debug GPIO. MPLAB® X IDE can be used as a front-end for the on-board debugger for programming and debugging. MPLAB Data Visualizer can be used as a front-end for the CDC and debug GPIO.