3.5.1 PIC16LF18456
Microchip PIC16LF18456 is a microcontroller featuring Intelligent Analog, Core Independent Peripherals (CIPs), and communication peripherals combined with eXtreme Low Power (XLP) for a wide range of general purpose and low-power applications. Features such as a 12-bit Analog-to-Digital Converter with Computation (ADC2 ), Memory Access Partitioning (MAP), the Device Information Area (DIA), Power-Saving Operating modes, and Peripheral Pin Select (PPS) offer flexible solutions for a wide variety of custom applications.