3.5.8 LEDs

There is one user LED available on the PIC-BLE board that can be controlled by either GPIO or PWM. Also, there are two LEDs connected directly to the BLE module. The LEDs can be activated by driving their connected I/O lines to GND.

Table 3-9. LED Connections
LEDPIC16LF18456 PinFunctionShared Functionality
Green Data LEDRA5GPIO / CCP5On-board debugger
Red Error LED—Connected to BLE moduleRN4870
Blue BLE LED—Connected to BLE moduleRN4870