2.1.2.14 BL_MAX_BUFFER_SIZE
#define BL_MAX_BUFFER_SIZE (BL_BLOCK_HEADER_SIZE + BL_COMMAND_HEADER_SIZE + BL_WRITE_BYTE_LENGTH)
Maximum length of data in bytes that the bootloader can receive from the host in each operational block.
#define BL_MAX_BUFFER_SIZE (BL_BLOCK_HEADER_SIZE + BL_COMMAND_HEADER_SIZE + BL_WRITE_BYTE_LENGTH)
Maximum length of data in bytes that the bootloader can receive from the host in each operational block.
Rev: d