2.1.2.10 BL_IMAGE_FORMAT_MAJOR_VERSION
#define BL_IMAGE_FORMAT_MAJOR_VERSION (0x1)
Represents the major version of the image format that is understood by the bootloader core.
.#define BL_IMAGE_FORMAT_MAJOR_VERSION (0x1)
Represents the major version of the image format that is understood by the bootloader core.
.Rev: d