2.1.2.12 BL_IMAGE_FORMAT_PATCH_VERSION
#define BL_IMAGE_FORMAT_PATCH_VERSION (0x0)
Represents the patch version of the image format that is understood by the bootloader core.
.#define BL_IMAGE_FORMAT_PATCH_VERSION (0x0)
Represents the patch version of the image format that is understood by the bootloader core.
.Rev: d