2.1.2.22 BL_WRITE_BYTE_LENGTH
#define BL_WRITE_BYTE_LENGTH (NVMCTRL_FLASH_PAGESIZE)
Maximum number of bytes that the bootloader can hold inside of its process buffer.
#define BL_WRITE_BYTE_LENGTH (NVMCTRL_FLASH_PAGESIZE)
Maximum number of bytes that the bootloader can hold inside of its process buffer.
Rev: d