8 Appendix 4: Debug Information

The following table lists the debug information bit fields.

Table 8-1. Debug Information Fields
Byte OffsetSize (Bytes)ParameterDescription
032RESERVED
324TOOL_INFO
  • Reflects the TOOL_INFO passed in during ISC_ENABLE prior to programming
  • IAP sets this to 0
361TOOL_TYPETool type used to program device: 1 = JTAG, 2 = IAP, and 3 = SPI_SLAVE
374RESERVED—
417RESERVED—
481UIC_STATUSDesign initialization status
491UIC_SOURCE_TYPEDesign initialization Data source type when execution finished or halted
502RESERVED
524UIC_START_ADDRESSDesign initialization Data source address when execution finished or halted
564UIC_INSTR_ADDRESSDesign initialization Data instruction count from the start of Design initialization execution
604CYCLECOUNTProgramming cycle count
641IAP_ERROR_CODEIAP error information
657RESERVED—
724IAP_LOCATIONExternal SPI flash memory address that was used during IAP